Promag W 300, 5W3B1H, DN100 4"

Product picture of: 5W3B1H

Electromagnetic flowmeter
Inline version.
Application: Dedicated to the
measurement of industrial or
municipal water and wastewater.
International drinking water approvals.
Installation length: DVGW/ISO conform.
Compact dual-compartment housing.
:: Specialist for Water+Wastewater with
compact, easily accessible transmitter.

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • 31
    • Nr 31 Order code 71323007

      Kit power supply, 100-230VAC, Ex

      Usage: Promag/Promass 300/500, Prosonic Flow 300, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323008

      Kit power supply, 24VDC, Ex

      Usage: Promag/Promass 300/500, Prosonic Flow 300, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323009

      Kit pow.supply,100-230VAC/24VDC, Non-haz

      Usage: Promag/Promass/Prosonic Flow 300/500 digital. Non-haz, Zone 2, transmitter housing, electronic compartment.

  • 39
    • Nr 39 Order code 71185788

      Kit T-DAT, 100/300/400/500/500 digital

      Usage: Promag/Promass 100/300/500, 500 digital, Prosonic Flow E 100, Prosonic Flow 300, 500 digital, Promag 400(C). (C) = generation index C.

  • 33
    • Nr 33 Order code XPD0027-

      ISEM electronic module, Promag 300/500

      Usage: Promag 300/500

  • 37
    • Nr 37 Order code 71323010

      Kit module cartridge, 300/500, Ex

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

  • 34
  • 37
    • Nr 37 Order code 71323011

      Kit module cartridge, 300, Non-haz

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

  • 46
    • Nr 46 Order code 71323005

      Kit ISEM ribbon cable, 300/500

      Usage: transmitter housing.

  • 45
    • Nr 45 Order code 71323073

      Kit conn.terminal option A, 300, Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

  • 35
    • Nr 35 Order code XPD0038-

      I/O module, slot 2/3/4, 300/500

      Usage: Proline 300/500

  • 45
    • Nr 45 Order code 71323074

      Kit conn.terminal option B, 300, Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option B = EtherNet, PROFINET. Consists of: 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

  • 50
    • Nr 50 Order code XPD0031-

      Display module, 300/500/DKX001

      Usage: Proline 300/500, DKX001.

  • 45
    • Nr 45 Order code 71327818

      Kit conn.terminal option C, 300, Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323075

      Kit conn.terminal option A, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323076

      Kit conn.terminal option B, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: 2x connection terminal 2-Pol.

    • Nr 45 Order code 71327819

      Kit conn.terminal option C, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

  • 49
    • Nr 49 Order code 71323079

      Kit terminal, transm.,remote display,300

      Usage: transmitter housing Alu/cast, connection compartment with remote display DKX001. Consists of: 1x connection terminal 4-Pol.

  • 20
    • Nr 20 Order code 71323016

      Kit cover, sight glass, Alu,Non-haz/Exde

      Usage: Promag/Promass/Prosonic Flow 300, transmitter housing Alu, Non-haz. Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110.7x3.53 HNBR.

  • 21
    • Nr 21 Order code 71323018

      Kit cover, blind, Alu, Non-haz/Exde

      Usage: Promag/Promass/Prosonic Flow 300, transmitter housing Alu, Non-haz. Promag/Promass/Prosonic Flow 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 HNBR.

  • 20
    • Nr 20 Order code 71323020

      Kit cover, sight glass, Alu, Exd

      Usage: Promag/Promass 300/500, Prosonic Flow 300, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110.7x3.53 HNBR.

  • 21
    • Nr 21 Order code 71323022

      Kit cover, blind, Alu, Exd

      Usage: Promag/Promass/Prosonic Flow 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 110,7x3,53 HNBR.

  • 70
    • Nr 70 Order code 71323026

      Kit cover gasket, sight glass/blind

      Usage: Promag/Promass 300/500, Prosonic Flow 300, transmitter housing Alu/cast. Consists of: 10x O-Ring 110.7x3.53 HNBR.

  • 22
    • Nr 22 Order code 71323028

      Kit cover, electr.compart., Alu, Non-haz

      Usage: Promag/Promass/Prosonic Flow 300, transmitter housing Alu, Non-haz. Consists of: cover Alu, O-Ring 117,1x3,53 HNBR.

  • 74
    • Nr 74 Order code 71323030

      Kit cover gasket,electr.compart.,Non-haz

      Usage: Promag/Promass/Prosonic Flow 300, transmitter housing Alu, Non-haz. Consists of: 10x O-Ring 117,1x3,53 HNBR.

  • 22
    • Nr 22 Order code 71323032

      Kit cover, electronic compart., Alu, Ex

      Usage: Promag/Promass 300/500, Prosonic Flow 300, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 HNBR.

  • 74
    • Nr 74 Order code 71323036

      Kit cover gasket, electronic compart.,Ex

      Usage: Promag/Promass 300/500, Prosonic Flow 300, transmitter housing Alu/cast, Ex. Consists of: 10x O-Ring 120,2x3,53 HNBR.

  • 28
    • Nr 28 Order code 71323044

      Kit cover, remote display, Alu

      Usage: Remote display DKX001, housing Alu. Consists of: cover Alu, O-Ring 88,50x3,53 HNBR.

  • 76
    • Nr 76 Order code 71323048

      Kit cover gasket, remote display

      Usage: Remote display DKX001, housing Alu/cast. Consists of: 10x O-Ring 88,50x3,53 HNBR.

  • 71
    • Nr 71 Order code 71323069

      Kit interface gaskets, Promag 300/500

      Usage: transmitter housing/sensor or transmitter housing/wall mount. Consists of: 5x O-Ring 88,50x3,53 HNBR for interface, 5x O-Ring 29,87x1,78 HNBR for for sensor plug.

  • 11
    • Nr 11 Order code 71368488

      Kit protective cover optionA,300,Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71368489

      Kit protective cover optionB,300,Non-haz

      Usage: transmitter housing Alu/hygienic, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323081

      Kit protective cover option A,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323082

      Kit protective cover option B,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

  • 87
    • Nr 87 Order code 71343505

      Kit weather protection cover, 300/500

      Usage: Promag/Promass 300/500, Prosonic Flow 300, transmitter housing. Consists of: weather protection cover 4404, installation material.

    • Order code 71351317

      Kit wireless antenna extended range

      Consists of: Connection cable in the transmitter, Ex cable entry for antenna, 1.5m cable, antenna, angle with union nut.

    • Order code 5X3BXX-

      Transmitter Promag 300, 5X3BXX

      With an integrated web server.

    • Order code DK5GD-

      Promag, grounding disc/protection disc

      Includes 1 grounding disc/protection disc

    • Order code DK5GC-

      Promag L/W/P/S,E, grounding cable kit

      A kit includes 2 cables

    • Order code DKX001-

      Remote Display DKX001

    • Order code DKX002-

      Connection Cable for Remote Display

      Connection Cable for Remote Display DKX001 of Proline 300.

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.