**Micropilot S FMR533

Product picture of: Micropilot S FMR533

High precision level measurement, radar,
contactless.
Application: liquids.
Parabolic antenna; 4-wire connection.
Setup-/diagnostic software
included.
Volume calculation / linearization.
Free space application.
High precision measurement.
:: Independent of temperature/pressure.
:: Independent of steam.
:: Independent of gas layers.
:: Pressure/gastight process separation.

Features and specifications

Back

Details

  • Measuring principle

    Level radar

  • Characteristic / Application

    Ideal for high precision measurement in storage tanks

  • Supply / Communication

    4-wire (HART)

  • Frequency

    C-band (~6 GHz)

  • Accuracy

    +/- 1 mm, custody transfer

  • Ambient temperature

    Standard:
    -40 °C ... 80 °C
    (-40 °F ... 176 °F)
    For calibration to regulatory standards:
    -25 °C ... 60 °C
    (-13 °F ... 131 °F)

  • Process temperature

    -40 °C ... 200 °C
    (-40 °F ... 392 °F)

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 16 bar
    (Vacuum ... 232 psi)

  • Main wetted parts

    316L + PTFE

  • Process connection

    DN150 ... DN250 / 6" ... 10"

  • Max. measurement distance

    40 m (131 ft)

  • https://portal.endress.com/picpool/sft/prodcont/technicalinfo/Radar_Mediengruppe_en.jpg https://portal.endress.com/picpool/sft/prodcont/technicalinfo/Radar_not_selected_FMR533.jpg
  • Communication

    4 ... 20 mA HART

  • Certificates / Approvals

    ATEX, FM, CSA, IEC Ex, NEPSI

  • Safety approvals

    Overfill prevention WHG

  • Application limits

    Maximum measuring range is dependent on the tank form and/or application


    Free space and many baffles

    FMR540

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • 25
    • Nr 25 Order code 518710-0020

      Cover T3/T12 Alu, coated, gasket

      Material: aluminium, coated. O-ring EPDM. Usage: FMR230/FMR231,FMR240/FMR244/ FMR245, FMR250, FMR530/FMR531/FMR532/ FMR533, FMR540, FMU40/FMU41/FMU42.

  • 20
    • Nr 20 Order code 52005936

      Cover F12/T12 Alu, window, gasket

      Material: aluminium. Usage: VU331, housing F12/T12, Micropilot M/S, Prosonic M, Levelflex M.

  • 11
    • Nr 11 Order code 52005643

      Hood housing T12

      Cable compartment, electronics side. Usage: Micropilot M/S, Prosonic M, Levelflex M.

  • 35
    • Nr 35 Order code 52005586

      Terminal module 5-pole, FMR53x

      Usage: housing T12, FMR530/FMR531/FMR532/FMR533, till CW20/2009.

    • Nr 35 Order code 71020581

      Terminal module 5-pole, Ex i, FMR53x/540

      Usage: FMR530/FMR532/FMR533, FMR540.

  • 40
    • Nr 40 Order code 52026443

      Display VU331, version 2

      Alphanumeric display, 4-line. Usage: FMR530/532/533, FMR540, FMU40/41/42/43/44.

  • 30
  • 65
    • Nr 65 Order code 52005628

      Sealing kit FMR5xx

      Consists of: 5x O-ring 49.21x3.53 EPDM. 5x O-ring 113.9x3.63 EPDM. 5x O-ring 72.0x3.0 EPDM.

  • 55
    • Order code 517140-0000

      HF Coax cable 6GHz

      FMR13x/FMR23x, dummy antenna. Coax cable.

    • Order code 52007646

      Tool for unplugging the antenna cable

      Usage: Micropilot M/Micropilot S.

    • Order code 52028063

      HF-test cable 6GHz + resistor

      Coax cable. Termination resistor / connection piece. Usage: FMR530/FMR532/FMR533, FMR540. Dummy antenna.

    • Order code 71006590

      HF-test cable 6GHz

      Coax cable. Usage: FMR230/FMR231, FMR530/FMR531/FMR532/FMR533, FMR540. Dummy antenna.

    • Order code 71007843

      ToF Adapter FXA291

      Usage: connection Micropilot M, Micropilot S, Levelflex M, Prosonic M, Tank Side Monitor, Deltabar S, Cerabar S, Gammapilot M, Micropilot I, to Commubox FXA291.

  • Successor