Waterpilot FMX165

Product picture of: Waterpilot FMX165

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Hydrostatic

  • Characteristic / Application

    Pressure transmitter for hydrostatic level rope probe, capacitive flush mounted sensor with ceramic measuring diaphragm
    Sensor pipe diameter 42mm

  • Supply / Communication

    12...30V DC

  • Accuracy

    0,2%

  • Long term stability

    0,1% of URL/year

  • Ambient temperature

    0°C...70°C

  • Process temperature

    0°C...70°C

  • Process pressure absolute / max. overpressure limit

    40bar

  • Pressure measuring range

    100mbar...20bar

  • Main wetted parts

    Ceraphire ceramic
    Dichtung
    316Ti

  • Process connection

    Mounting clamp

  • Max. measurement distance

    200m H2O

  • Communication

    4 ... 20 mA

  • Certificates / Approvals

    ATEX

  • Options

    PE or FEP-cable
    changeable probe
    customer specific adjustment

  • Successor

    FMX167

  • Application limits

    Changing density

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
    • Order code 52005578

      Pressure compensation Waterpilot

      Consists of: 10x teflon filter. 5x filter socket. Usage: FMX21, FMX167.

    • Order code 52006152

      Terminal box 120x80x55, PC

      Housing incl. screw terminals for probe connection (without Pt100), incl. compensation filter. Usage: FMX21, FMX167.

    • Order code 52010869

      Suspension clamp cable 10.5-13.5, SS

      Usage: cable fixing.

    • Order code 917755-0000

      Protection cover, PFA

      Usage: DB4x/DB5x, FMX165, FMX167/FMX21 42mm.

    • Order code

      Phase out spares

    • Order code
  • Successor