One rode probe 11263

Product picture of: One rode probe 11263

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Conductive

  • Characteristic / Application

    One rod probe. Simple rod shortening or rod change on location

  • Supply / Communication

    Relay

  • Ambient temperature

    -20 °C ... 70 °C
    (-4 °F ... 158 °F)

  • Process temperature

    -20 °C ... 70 °C
    (-4 °F ... 158 °F)

  • Process pressure absolute / max. overpressure limit

    1 bar (15.5 psi)

  • Min. conductivity of medium

    20 µS/cm

  • Main wetted parts

    PE, 316Ti
    Aluminium

  • Process connection

    G 1/

  • Sensor length

    0.08m ... 1m
    (3.15" ... 39")

  • Communication

    Relay

  • Components

    Transmitter: FTW325

  • Application limits

    Observe min. medium conductivity

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor