Detector DG57

Product picture of: Detector DG57

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Details

  • Measuring principle

    Radiometric

  • Characteristic / Application

    Scintillation detector

  • Specialities

    For calculations please ask Endress+Hauser
    gamma@ii.endress.com

  • Supply / Communication

    Transmitter

  • Ambient temperature

    -20°C...50°C
    40°C...120°C with cooling jacket

  • Process temperature

    Any

  • Process pressure absolute / max. overpressure limit

    Any

  • Main wetted parts

    Non-contact

  • Process connection

    Non-contact

  • Process connection hygienic

    Non-contact

  • Sensor length

    400mm...2000mm
    >2000mm cascade mode

  • Max. measurement distance

    Unlimited measuring rangeCascadeKontilot

  • Communication

    PCM

  • Certificates / Approvals

    ATEX
    TIIS

  • Options

    Kontilot for large measuring ranges

  • Components

    Source: Cs137, Co60
    Source container: QG020, QG100, QG2000
    Transmitter: FMG671 (P)

  • Successor

    FMG60

  • Measuring principle

    Radiometric

  • Characteristic / Application

    Scintillation detector

  • Supply / Communication

    Transmitter

  • Ambient temperature

    -20°C...50°C
    40°C...120°C with cooling jacket

  • Process temperature

    Any

  • Process pressure absolute

    Any

  • Wetted parts

    Non-contact

  • Hygienic

    Non-contact

  • Sensor length

    100mm...400mm

  • Output

    PCM

  • Certificates / Approvals

    ATEX
    TIIS

  • Specialities

    For calculations please ask Endress+Hauser
    gamma@ii.endress.com

  • Components

    Source: Cs137
    Source container: QG020, QG100, QG2000
    Transmitter: FMG573Z/S

  • Successor

    FMG60

  • Measuring principle

    Radiometric

  • Characteristic / Application

    Scintillation detector

  • Specialities

    For calculations please ask Endress+Hauser
    gamma@ii.endress.com

  • Supply / Communication

    Transmitter
    PCM

  • Ambient temperature

    -20°C...50°C
    40°C...120°C with cooling jacket

  • Process temperature

    Any

  • Process pressure absolute / max. overpressure limit

    Any

  • Main wetted parts

    Non-contact

  • Process connection

    Non-contact

  • Process connection hygienic

    Non-contact

  • Sensor length

    400mm...2000mm
    >2000mm cascade mode

  • Max. measurement distance

    Unlimited measuring range
    Cascade
    Kontilot

  • Communication

    PCM

  • Certificates / Approvals

    ATEX
    TIIS

  • Options

    Kontilot for large measuring ranges
    Cooling jacket

  • Components

    Source: Cs137, Co60
    Source container: QG020, QG100, QG2000
    Transmitter: FMG671 (P)

  • Successor

    FMG60

  • Measuring principle

    Radiometric

  • Characteristic / Application

    Contactless measurement
    Scintillation detector
    For low source activity

  • Specialities

    For calculations please ask Endress+Hauser
    gamma@ii.endress.com

  • Supply / Communication

    Transmitter

  • Ambient temperature

    -20°C...50°C
    (-4°C...122°F)
    with cooling jacket
    40°C...120°C
    (140°F...248°F)

  • Process temperature

    Any

  • Process pressure absolute / max. overpressure limit

    Any

  • Main wetted parts

    Non-contact

  • Process connection hygienic

    Non-contact

  • Sensor length

    100 mm (3.94")
    400 mm (15.75")

  • Communication

    PCM

  • Certificates / Approvals

    ATEX
    TIIS
    WHG

  • Options

    Cooling jacket

  • Components

    Source: Cs137, Co60
    Source container: QG020, QG100, QG2000
    Transmitter: FTG671

  • Measuring principle

    Radiometric

  • Characteristic / Application

    Scintillation detector

  • Specialities

    For calculations please ask Endress+Hauser
    gamma@ii.endress.com

  • Supply / Communication

    Transmitter

  • Ambient temperature

    -20°C ... 50°C
    (-4°F ... 302°F)
    with cooling jacket
    40°C ... 120°C
    (-40°F ... 248°F)

  • Process temperature

    Any

  • Process pressure absolute / max. overpressure limit

    Any

  • Main wetted parts

    Non-contact

  • Process connection hygienic

    Non-contact

  • Sensor length

    100 mm (3.94")
    400 mm (15.75")

  • Communication

    PCM

  • Certificates / Approvals

    ATEX
    WHG

  • Components

    Source: Cs137, Co60
    Source container: QG020, QG100, QG2000
    Transmitter: FTG671

  • Successor

    FMG60

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor

  • Successor