Transmitter Supply RN221N

Product picture of: Active barrier RN221N

Loop power supply. 4-20mA SIL.
1:1 transmission.
Housing 22.5mm, Mont. rail 35mm, IP20.

Details

  • Measuring principle

    Active barrier

  • Function

    Active barrier with power supply for safe seperation of 4...20 mA current circuit

  • Certification

    ATEX II(1)GD(Ex ia)IIC

    FM USA IS

    FM USA NI

    CSA IS

    CSA NI

    IECEx Ex ia

    TIIS Ex ia

    GOST Ex i

    Marine approval

    SIL

    Hygenic WHG

  • Input

    1 x analog 4...20 mA

  • Output

    1 x analog 4...20 mA

  • Relay output

    1 x no contact

  • Auxiliary power supply / Loop power supply

    20...250 V DC/AC

  • Dimensions (wxhxd)

    22.5 x 110 x 112 mm

    (0.89" x 4.33" x 4.41")

  • Operation

    HART

  • Measuring principle

    Active barrier

  • Measuring principle

    Power supply

  • Function

    Active barrier with power supply for safe seperation of 4...20 mA current circuit

  • Loop power supply

    20...250 V DC/AC

  • Power Supply

    Not defined

  • Auxiliary power supply / Loop power supply

    20...250 V DC/AC

  • Input

    1 x analog 4...20 mA

  • Output

    1 x analog 4...20 mA

  • Software functions

    Not defined

  • Certificates

    ATEX II(1)GD(Ex ia)IIC

    FM USA IS

    FM USA NI

    CSA IS

    CSA NI

    IECEx Ex ia

    TIIS Ex ia

    GOST Ex i

    Marine approval

    SIL

    Hygienic WHG

  • SIL

    Not defined

  • Operation

    HART

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification