This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level transmitter, ultrasonic.
Contactless, continuous
Setup + diagnostic software
included.
Sensor enclosure: PVDF, Seal: EPDM.
max meas. range under ideal condition:
Liquid: 8m/26ft, Solid: 3.5m/11ft.
Blocking distance: 40cm/1.3ft.
:: Measuring range freely adjustable
:: Volume calculation
Application safety.
:: Independent of dielectricity
:: Self cleaning effect sensor membran
:: Integrated sound velocity compens.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Prosonic M FMU40/41/42/43/44 Technical Information
Ultrasonic Level Measurement
Compact transmitters for non-contact level measurement of fluids,
pastes and coarse bulk materialsEN 19/12/201426/06/201416/01/201304/04/201231/03/2011Language:
English
Version:
19/12/2014
File size:
3.1 MB
File name:
TI00365FEN_1714.pdf
-
-
-
Short Instruction (KA)
FMR2x, FMP4x, FMU4x - Exchange of terminal module
FMR2x, FMP4x, FMU4x - Exchange of terminal module
Language:
English
Version:
20/04/2021
File size:
196.1 KB
File name:
KA00580F_A2.pdf
-
-
-
Short Instruction (KA)
Prosonic M FMU40/41/42/43/44 4-20 mA HART Brief Operating Instructions
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 08/09/201108/03/2010Language:
English
Version:
08/09/2011
File size:
1 MB
File name:
KA01062FEN_1311.pdf
-
-
-
Short Instruction (KA)
Prosonic M FMU40/41/42/43/44 PROFIBUS-PA Brief Operating Instructions
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 08/09/201127/02/2009Language:
English
Version:
08/09/2011
File size:
1.1 MB
File name:
KA01063FEN_1311.pdf
-
-
-
Short Instruction (KA)
Prosonic M FMU40/41/42/43/44 FOUNDATION Fieldbus Brief Operating Instructions
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 08/09/201108/03/2010Language:
English
Version:
08/09/2011
File size:
1.1 MB
File name:
KA01064FEN_1311.pdf
-
-
-
Short Instruction (KA)
Display VU331
Micropilot M, Levelflex M, Prosonic M, Micropilot S
EN 07/01/2016Language:
English
Version:
07/01/2016
File size:
59.3 KB
File name:
KA00549FA2_0602.pdf
-
-
-
Installation Instructions (EA)
Cable separate version Installation Instructions
Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S
EN 31/01/2018Language:
English
Version:
31/01/2018
File size:
561.4 KB
File name:
EA01241FA2_0118.pdf
-
-
-
Installation Instructions (EA)
Terminal module for housing F12/F23 Installation Instruction
Micropilot M, Levelflex M, Prosonic M
EN 03/07/2013Language:
English
Version:
03/07/2013
File size:
488.3 KB
File name:
EA01079FA2_0113.pdf
-
-
-
Certificates FM/CSA (ZD)
Grounding of screen variations
Screen grounding
Language:
English
Version:
01/07/2006
File size:
24.7 KB
File name:
ZD021FEN.PDF
-