Benefits at a glance
-
The ultrasonic Turbimax CUS71D bed level sensor with wiper is perfectly suited for continuous interface measurement in thickeners. It provides real-time values for quick control of valves and actuators and ensures safe, economic and efficient sedimentation processes in combination with the Liquiline CM442 single channel transmitter and the robust and reliable CYH112 immersion assembly.
-
Smooth and robust measurements
Thanks to the integrated wiper, the ultrasonic Turbimax CUS71D bed level sensor delivers reliable, continuous measurements in thickener applications.
-
Simple commissioning
Predefined calibration models and the calibration- and sensor-related data saved in the sensor make commissioning fast and easy.
-
Comfortable operation
The versatile Liquiline CM442 transmitter offers a user-friendly operating menu and advanced diagnostic functionalities with Hearbeat Technology. The weather protection cover CYY101 ensures easy readability of the Liquiline CM442 display at the measuring point.
-
Optimal adaptation to your process requirements
The Flexdip CYH112 immersion assembly offers flexible adaptation options perfectly fitting to the thickener design and the measuring task.
Bundle in Detail

Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1Fixations:CUS71D- _ 2ASensor Version:2With wiperCable Length:A15m (48 ft), crimp sleeves