Ceraphire ceramic cell
Endress+Hauser sensor technology
Ceramic is one of the hardest materials in the world. The Endress+Hauser capacitive ceramic sensor Ceraphire contains of 99.9% pure ceramic and is a dry measuring cell without filling fluids. The sensor offers high accuracy and is highly corrosion and abrasion resistant. Furthermore the Ceraphire offers best fit for vacuum applications, also pressure peaks up to 40 times of the sensor nominal range do not impact the measurement.
Benefits
-
Ceraphire ceramic sensor guarantees high availability of measurement signals and high overload protection
Corrosion-resistant
Abrasion-resistant
No hydrogen diffusion
No diaphragm damage
Dry cell / no media pollution
No need for expensive alloys diaphragm materials