Benefits at a glance
-
With automated iTHERM TrustSens calibration monitoring, Endress+Hauser offers optimized process verification at minimum effort to users in the life sciences and food & beverage industries.
The product bundle consisting of iTHERM TrustSens self-calibrating temperature sensors and the Advanced Data Manager Memograph M RSG45 offers FDA-compliant process verification, automated, audit-proof documentation and enables predictive maintenance. -
Reliable & easy:
Cost reduction by saving calibration costs and reducing calibration cycles
All required components in one bundle, nothing is forgotten
-
100% compliance and audit-proof documentation:
Fully traceable calibration with automated documentation
Tamper-proof data storage according to FDA 21 CFR Part 11
Predictive maintenance
Calibration with timestamp
-
Risk reduction and elimination of undetected failures:
Higher process transparency
Higher product safety
Bundle in Detail

Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1
- F
- L
- E
- X
Memograph M RSG45 data manager
Fixations:RSG45- _ _ CAAAA _ 1 _ 3Slot 1:C4x HART/4-20mA input, HART transparencySlot 2:ANot usedSlot 3:ANot usedSlot 4:ANot usedSlot 5:ANot usedCommunication Master Functionality:1NoneApplication Package:3Telealarm + mathematic>License Package for FDM Software MS20:MAProfessional 1x workplace license (DVD version, inclusive license key) -
2Fixations:TM371- _ _ _ _ _ _ _ _ _ A1 _Communication; Output Signal:AHART; 4-20mAAutomatic Calibration Point;Uncertainty:1+118oC; self-calibration with excellent uncertainty