Stamosens CNS70

Product picture of: Stamosens CNS70

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    UV photometric

  • Characteristic

    Sensor for nitrate

  • Size

    l = 360 mm, Ø 127 mm
    l= 14.04 inch, Ø 4.95 inch

  • Design

    Sensor head Stainless steel 1.4571 (AISI 316 L)
    Sensor optical windows Quartz glass
    Sensor housing POM

  • Process temperature

    5°C ... 60°C
    41°F ... 140°F

  • Ambient temperature

    -20°C ... 60°C
    -4°F ... 140°F

  • Process pressure

    pressureless < 0,2 bar
    3psi

  • Sample flow rate

    in flow through armature min. 10 ml/min

  • Consistency of the sample

    depending upon type of probe clear water to max.1,5 g/l TS, activatedsludge sensor off approx.. 1,5.. 8 g/l TS

  • Specials

    with an immersion assembly with pendulum frame directly installation in basins or with flowthrough armature behind sample preparation Stam°Clean

  • Application

    Water / Waste water / Process water

  • Measurement range

    Clear water 0.2 ... 60 mg/l NO 3-N bzw. 0 ... 260 mg/l NO3
    Activated sludge 0.2 ... 30 mg/l NO3-N or 0 ... 130 mg/l NO3

  • Consumables

    No chemicals necessary

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
    • Order code 51515803

      CNS/CSS70 Flow thr.celldead vol.+sec.

      Flow through vessel with dead volume reduction and pressure safety device for CNS/CSS70

    • Order code 51504113

      Pipe ID 5,5 AD 8 PE

  • Successor