Stamosens CNM750

Product picture of: Stamosens CNM750

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    UV photometric

  • Characteristic

    Transmitter for nitrate

  • Size

    241 x 185 x 115 mm
    (9.39 x 7.21 x 4.48inch)

  • Design

    GRP

  • Process temperature

    5°C ... 60°C
    41°F... 140°F

  • Ambient temperature

    -20°C ... 60°C
    -4°F ...140°F

  • Application

    Water / Waste water / Process water

  • Power supply

    80 ... 230 V AC, 50/60 Hz or 24 V AC/DC

  • Output

    0/4 ... 20 mA
    Contacts: 2 limit contacts , 1 system alarm contact

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor

  • Successor