Silometer FMX570

Product picture of: Silometer FMX570

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Level instrument, continuous Measuring: capacitive or hydrostatic Input: 1-channel, 2-wire PFM Configuration push button + LC-Display Volume calculation / Linearization

  • Supply / Communication

    20V ... 30V DC

  • Ambient temperature

    0 °C ... 70 °C

  • Communication

    0/4 ... 20mA
    0/2 ... 10V
    1 Alarm-Relais

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Also suitable for hydrostatic applications

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Predecessor