Cerabar S PMC731

Product picture of: Cerabar S PMC731

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic

    Digital pressure transmitter, capacitive wetted sensor with ceramic diaphragm
    Safety by funcion monitoring, modular transmitter design

  • Supply voltage

    4...20mA HART:
    11,5...45V DC
    Ex ia: 11,5...30V DC
    Ex d[ia]: 13...30V DC
    9...32V DC
    Ex ia: 9...24V DC

  • Reference Accuracy

    0,1%

  • Long term stability

    0,1% of URL/year
    0,25% of URL/5 years

  • Process temperature

    -40°C...100°C

  • Ambient temperature

    -40°C...85°C

  • Measuring cell

    100mbar...40bar

  • Max. Turn down

    max. 100:1

  • Max. overpressure limit

    60bar

  • Process connection

    hygienic connections
    Tri-Clamp ISO2852

  • Communication

    4...20mA HART

  • Certificates / Approvals

    ATEX
    FM
    CSA
    SIL
    EN10204-3.1

  • Successor

    PMC71

  • Measuring principle

    Absolute and gauge pressure

  • Characteristic / Application

    Digital pressure transmitter, capacitive wetted sensor with ceramic diaphragm
    Safety by funcion monitoring, modular transmitter design

  • Supply / Communication

    4...20mA HART:
    11,5...45V DC
    Ex ia: 11,5...30V DC
    Ex d[ia]: 13...30V DC
    9...32V DC
    Ex ia: 9...24V DC

  • Accuracy

    0,1%

  • Long term stability

    0,1% of URL/year
    0,25% of URL/5 years

  • Ambient temperature

    -40°C...85°C

  • Process temperature

    -40°C...100°C

  • Process pressure absolute / max. overpressure limit

    60bar

  • Pressure measuring range

    100mbar...40bar

  • Main wetted parts

    Ceraphire ceramic
    Alloy C
    316L
    PVDF

  • Process connection

    Tri-Clamp ISO2852
    hygienic connections

  • Max. measurement distance

    400m H2O

  • Communication

    4 ... 20 mA HART

  • Certificates / Approvals

    ATEX
    FM
    CSA
    TIIS
    SIL
    EN10204-3.1

  • Options

    digital display
    SS- or Aluminumhousing

  • Successor

    PMC71

  • Application limits

    Changing density

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor