Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Detect refractory wear early in blast furnace stave cooling

Industry: Mining, Minerals & Metals
Blast furnace process map

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Summary

Blast furnace copper staves protect the furnace shell and enhance wear resistance, but as the refractory lining erodes, more heat reaches the stave and its temperature rises. Temperature is one of the earliest indirect indicators of furnace condition during operation. iTHERM CableLine TSC310 cable probe, combined with the iTEMP TMT72 temperature transmitter, delivers robust, continuous stave temperature measurement under harsh conditions, helping operators detect leaks, blocked channels and refractory wear early, and avoid overheating, stave damage and hydrogen attack.

The benefits: Earlier warnings, safer operation and reliable production

Early warning

of refractory erosion & wear

Leak & blockage detection

in cooling water channels

Potential for longer furnace life

- avoid stave damage & downtime

Continuous stave temperature monitoring turns an otherwise invisible furnace condition into an early-warning system.

Cooling system protection:

  • Water leaks  
  • Blocked pipe  
  • Insufficient water flow 

Stave surface protection:

  • Copper stave erosion

The challenge: Assessing furnace condition without internal inspection

Blast furnace copper staves are a cooling solution designed to enhance wear resistance and prevent shell deformation. As the refractory lining wears away, more heat reaches the stave. Because the inside of a running furnace cannot be inspected directly, a rising stave temperature is one of the most important indirect indicators of refractory wearing away or erosion, allowing operators to identify problem areas long before a breakdown occurs.

Reliably capturing this signal is demanding: sensors must withstand large temperature swings together with fluctuating cooling water pressure and inlet/outlet temperatures across different furnace zones (belly, bosh, cohesive zone, etc.).

Typical process conditions:

  • Cooling water inlet temperature: 25-35 °C
  • Cooling water outlet temperature: 35-60 °C
  • Cooling water pressure: 33-45 bar
  • Stave temperature (depending on location): 50-250 °C

Our solution: Robust stave temperature monitoring

To meet these demanding requirements, Endress+Hauser equips the cooling staves with iTHERM CableLine TSC310, an industrial TC cable probe with quick-disconnect plugs that simplify installation. In this application, the OEM or plant builder typically specifies that a thermocouple (TC) measuring principle should be used, which makes TSC310 is the standard choice here.

4–20 mA / HART output is the established communication standard in the Mining, Minerals & Metals industry, which is why iTEMP TMT72 is a good fit: it is a HART-compatible DIN-rail transmitter that converts the thermocouple signal and ensures reliable communication with the control system. In addition, the SmartBlue App lets operators visualize process values directly on a mobile device, without additional wiring.

Together, these components form a temperature monitoring system that enhances process efficiency, improves safety, and supports consistent operation of the furnace.

Contact us

Are you interested in our offering? Would you like to discuss your application?

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Products and services used

/

Related solutions and technology

Temperature measurement

Thermometers and transmitters for the process industry

More information

Monitoring of effluent discharge 

Operate wastewater discharge within legal limits with complete, reliable monitoring for continuous values and fast response to contamination.

Read more

Hydrogen measurement in natural gas pipelines

Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring

Read more

Biomethane quality analysis for safe and compliant gas injection 

Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations. 

Read more

Protect reverse osmosis membranes with online water quality monitoring for desalination 

Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications

Read more

Detection of leakages in cryogenic tanks (LNG, ethylene, LPG, and ammonia)

Detect cryogenic tank leaks early and stay in control. Endress+Hauser provides continuous, highly reliable temperature monitoring to protect people, assets, and critical infrastructure.

Read more

Real‑time CCUS measurement & verification

Unlock the Future of Carbon Capture: precise, reliable, and tailored for dense phase applications

Read more

Continuous emission monitoring solutions to ensure compliance

From stand-alone devices to complete analyzer solutions

More information

FAQs