Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Automation Expo 2025

Meet us at Stall D1A at Hall No. 6

Endress+Hauser India proudly showcases Sustainability as its central theme at the expo, focusing on key topics such as CCUS, Green Hydrogen, Circular Economy, Gas Measurement, and Innovation. Join us in exploring how advanced measurement technologies support the journey towards a greener, more sustainable future. Visitors can visit this year’s at Automation Expo (11-14, August 2025, Stall D1A & Hall No. 6 in Bombay Exhibition Center, Mumbai)

Benefits

  • Learn about Endress+Hauser's innovative technologies and offerings; Field-proven solution packages for the start of your Industry 4.0 project; Heartbeat Technology with integrated diagnostic, verification and monitoring functions and much more.

Netilion: The Cloud-based IIoT Ecosystem

Netilion ©Endress+Hauser

Industrial facilities matter. Their output, energy and people matter. To make the right decisions, you need the right knowledge.  With Netilion, our cloud-based IIoT Ecosystem, turn the data into knowledge to evaluate your plant performance and improve efficiency.

Smart Instrumentation through Heartbeat Technology

Smart Instrumentation through Heartbeat Technology ©Endress+Hauser

Would you like to improve your plant performance while reducing the operative expenses? Heartbeat Technology offers permanent diagnostics and verification without process interruptions. It ensures a cost-efficient and safe plant operation during the entire life cycle. A broad range of Endress+Hauser devices with Heartbeat Technology is available, which combines diagnostic, verification and monitoring functions for process optimization.

Innovations for the future

Apart from digitalization, this year’s exhibit will focus on new products and other innovations. TrustSens, the world’s first self-calibrating temperature sensor, offers users a high degree of process reliability and system availability thanks to automated, inline self-calibration.

For users who need cost-effective measurement instruments for basic applications, Endress+Hauser offers Picomag, a ‘pocket-sized’ flowmeter that features simple (Bluetooth) operation and system integration, such as with I/O-Link, at an attractive price.

Visitors will also get to see Micropilot FWR30, the world's first wireless 80 GHz IIoT radar sensor . Together with the digital services of Netilion, the battery powered sensor ensures reliable and remote level monitoring and positioning. 

EVO 2.0 is Endress+Hauser’s second generation of our Cerabar and Deltabar devices. The new absolute/ gauge and differential pressure transmitters relieve the burden on personnel through intelligent functions and thus save costs.

Explore the new Memosens 2.0 sensor generation which meets the demands of Industry 4.0. The additional process data and diagnostics information provides accurate information regarding current sensor status and future maintenance requirements.

Ensure compliance with minimal process interruptions

Calibration rig ©Endress+Hauser

Combining high product quality with compliance and strict legal provisions is one of the top priorities in the industry. Endress+Hauser's calibration service which is accredited in accordance with ISO 17025 – checks, calibrates and adjusts measuring devices from all manufacturers, either at our laboratory or directly at your plant. Our calibrations are performed on state-of-the-art calibration rigs according to uniform standards.

Visit the People for Process Automation in hall 6, stall D1A

empower the field ©Endress+Hauser

Contact

  • India Head Office

    India Head Office

    Pirojshanagar, Godrej One, 7B, 7th Floor, Vikhroli (East)

    Maharashtra

    Mumbai 400079, India